Description
Connecting terminal acc. to DIN EN 60998 (VDE 0613), Ui=690V
5-pole - 16 mm²
Connecting terminal acc. to DIN EN 60998 (VDE 0613), Ui=690V
5-pole - 16 mm²
| Rated operating voltage AC | 690 V |
|---|---|
| Rated current | 101 A |
| Number of poles | 5 |
| Connection 1: Connection type | Screws |
| Connection 1: Clamping points per pole | 4 |
| Connection 1: Suitable for Cu conductors | 1 |
| Connection 1: Connectable conductor cross-section, single-wire (min) | 2.5 mm² |
| Connection 1: Connectable conductor cross-section, single-wire (max) | 25 mm² |
| Width | 170 mm |
|---|---|
| Length | 120 mm |
| Height | 20 mm |
| Weight | 0.1988 kg |
| Flammability class according with UL94 | V2 |
|---|---|
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| Connection 1: Tightening moment | 2.5 Nm |
|---|
| EAN | 4013902110261 |
|---|---|
| ETIM Class | EC001284 |
| Custom tariff number | 85369010 |
| Minimum order quantity | 1 |
| Insulating body material | Thermoplastic |
|---|
| Test mark | VDE (DIN 60998-1/-2-1 (VDE 0613-1/-2-1)) |
|---|
| EAN / GTIN | 4013902110261 |
|---|---|
| Width | 0.17 m |
| Weight | 0.1988 kg |
| Height | 0.02 m |
| Quantity | 1 pieces |
| Depth | 0.12 m |
| EAN / GTIN | 4013902344673 |
|---|---|
| Width | 0.357 m |
| Weight | 5.185 kg |
| Height | 0.127 m |
| Quantity | 25 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902344680 |
|---|---|
| Width | 0.8 m |
| Weight | 577.98 kg |
| Height | 1.67 m |
| Quantity | 2700 pieces |
| Depth | 1.2 m |
Tender text
(84001601.TXT 415 B)
Log in to download tender texts.
Terminal block
Abox 025/040 KLS-2,5²/4²
Productnumber 84000401
5-pole - 2.5/4 mm²
Connecting terminal acc. to DIN EN 60998 (VDE 0613), Ui=690V
Terminal block
Abox 060 KLS-6²
Productnumber 84000601
5-pole - 6 mm²
Connecting terminal acc. to DIN EN 60998 (VDE 0613), Ui=690V
Terminal block
Abox 100 KLS-10²
Productnumber 84001001
5-pole - 10 mm²
Connecting terminal acc. to DIN EN 60998 (VDE 0613), Ui=690V
Terminal block
Abox 250/350 KLS-25²/35²
Productnumber 84003501
5-pole - 35 mm²
Connecting terminal acc. to DIN EN 60998 (VDE 0613), Ui=690V
Terminal block
Abox 700 KLS-70²
Productnumber 84007001
1-pole - 70 mm²
Connecting terminal acc. to DIN EN 60998 (VDE 0613), Ui=690V