#86040001 | Dimensions: 25 x 77,1 x 10,3 mm

External attachment set

WKE 200 ABL

External fastening kit V2A

read more

Description

External fastening kit V2A

External fastening kit V2A, for WKE 200 up to WKE 400, Material stainless steel V2A (1.4301), Set = 4 pcs.

Technical Data

Dimensions

Width 25 mm
Length 77.1 mm
Height 10.3 mm
Weight 0.145 kg

Ambient conditions

Installation location protected outdoor areas

Sales Information

EAN 4013902907618
ETIM Class EC002498
Custom tariff number 73269098
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902344833
Width 0.357 m
Weight 14.715 kg
Height 0.127 m
Quantity 100 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902344840
Width 0.8 m
Weight 1607.22 kg
Height 1.67 m
Quantity 10800 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902907618
Width 0.025 m
Weight 0.145 kg
Height 0.011 m
Quantity 1 pieces
Depth 0.078 m

Downloads

Planningdata

Tender text

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist