#86228401 | Dimensions: 115 x 115 x 93 mm

Junction box

WKE 204 SL

Junction box, protection class IP66, Ui=450 V AC, internal thread, M25, (3 side), external fixing lugs, with E30 electrical functional integrity according to DIN 4102 Part 12, tested according...

read more

Description

Junction box, protection class IP66, Ui=450 V AC, internal thread, M25, (3 side), external fixing lugs, with E30 electrical functional integrity according to DIN 4102 Part 12, tested according to VDE (DIN EN 61439-1/-2 (VDE 0660-600-1/-2)) with screwless Wago TopJobS terminal blocks, enclosure made from halogen-free special thermosetting plastic

orange, Junction box with fused branch, connection box 3-pole, junction box 3-pole, number of clampable wires per pole 4 x 0.5 - 4mm², 1 fuse holder (20 x 5mm) max. 10 A

Accessories supplied:
3  cable glands M25, seal range 6 - 15 mm, Wall plug set ø 6 mm

Technical Data

electrical characteristics

Rated insulation voltage AC 450 V
Rated insulation voltage DC 450 V
Min. conductor cross section 0,5 mm²
max. wire cross section (wire branching) 4 mm²
Min. conductor cross section 0,5 mm²
Max. conductor cross section 4 mm²
Protection class II
Type of protection IP66
Circuit integrity class E30
Number of poles (T-piece) 3
Number of poles (feed-through) 3
UL Type Rating not specified

Colours

Base unit colour orange
Cover colour orange

Additional features

Range of application Fused T-piece

Dimensions

Width 115 mm
Length 115 mm
Height 93 mm
Weight 1.45 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Impact strength IK08
Sealable no
Cover screw torque 2.5 Nm
Type of fastening Wall/ceiling mounting
Fastening external fixing lugs

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902668496
ETIM Class EC002600
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Duroplast
Cover material Duroplast
Sealing material Polyurethane
Cover screw material Stainless steel 1.4571 (V4A)

Logistic data

Outer packaging

EAN / GTIN 4013902668496
Width 0.169 m
Weight 1.5 kg
Height 0.108 m
Quantity 1 pieces
Depth 0.123 m

Pallet

EAN / GTIN 4013902668502
Width 0.8 m
Weight 256 kg
Height 0.53 m
Quantity 156 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist