#86300101 | Dimensions: 5 x 5 x 20 mm

Spare fuses

WKE BS F2A

Spare fuses for WKE 2-6 in the "SB" versions, Wired device fuses F2A in the size 5 x 20 mm coated with a glass fibre sleeve

read more

Description

Spare fuses for WKE 2-6 in the "SB" versions, Wired device fuses F2A in the size 5 x 20 mm coated with a glass fibre sleeve

1 set = 10 pieces

Technical Data

Dimensions

Width 5 mm
Length 5 mm
Height 20 mm
Weight 0.033 kg

Sales Information

EAN 4013902583331
ETIM Class EC002704
Custom tariff number 85444995
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902583348
Width 0.196 m
Weight 0.4 kg
Height 0.078 m
Quantity 10 pieces
Depth 0.098 m

Pallet

EAN / GTIN 4013902583355
Width 0.8 m
Weight 463.6 kg
Height 1.999 m
Quantity 11040 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902583331
Width 0.005 m
Weight 0.033 kg
Height 0.02 m
Quantity 1 pieces
Depth 0.005 m

Downloads

Planningdata

Tender text

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!