Sealing set
for junction boxes Abox/Abox-i 025 to 100, (from Abox/Abox-i 160, contained as standard in the delivery)
Sealing kit
Productnumber: 89001001 | Dimensions: 10 x 25 x 12,5 mm
Sealing set
for junction boxes Abox/Abox-i 025 to 100, (from Abox/Abox-i 160, contained as standard in the delivery)
Width | 10 mm |
---|---|
Length | 25 mm |
Height | 12.5 mm |
Industry quality | no |
---|
Type of accessory | other |
---|
Installation location | protected outdoor areas |
---|
EAN | 4013902110452 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 73181552 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.