Description
Mounting plate in melamine lined insulating material, 2.5 mm thickness, grey incl. fixing screws. For mounting in junction boxes Abox/Abox Pro from 2024.
for Abox / Abox Pro 250
Mounting plate in melamine lined insulating material, 2.5 mm thickness, grey incl. fixing screws. For mounting in junction boxes Abox/Abox Pro from 2024.
for Abox / Abox Pro 250
| Accessory colour | light grey |
|---|
| Width | 167 mm |
|---|---|
| Length | 217 mm |
| Height | 2.5 mm |
| Weight | 0.14 kg |
| Halogen free | yes |
|---|
| EAN | 4013902676712 |
|---|---|
| ETIM Class | EC000213 |
| Custom tariff number | 39219041 |
| Minimum order quantity | 1 |
| Accessory material | insulating material |
|---|
| EAN / GTIN | 4013902676729 |
|---|---|
| Width | 0.357 m |
| Weight | 7.215 kg |
| Height | 0.127 m |
| Quantity | 50 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902676736 |
|---|---|
| Width | 0.8 m |
| Weight | 801.22 kg |
| Height | 1.67 m |
| Quantity | 5400 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902676712 |
|---|---|
| Width | 0.167 m |
| Weight | 0.14 kg |
| Height | 0.003 m |
| Quantity | 1 pieces |
| Depth | 0.217 m |
Tender text
(89512501.TXT 451 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Mounting plate
Abox MPI 060
Productnumber 89510601
for Abox / Abox Pro 060
Mounting plate in melamine lined insulating material, 2.5 mm thickness, grey incl. fixing screws....
Mounting plate
Abox MPI 100
Productnumber 89511001
for Abox / Abox Pro 100
Mounting plate in melamine lined insulating material, 2.5 mm thickness, grey incl. fixing screws....
Mounting plate
Abox MPI 160
Productnumber 89511601
for Abox / Abox Pro 160
Mounting plate in melamine lined insulating material, 2.5 mm thickness, grey incl. fixing screws....
Mounting plate
Abox MPI 350
Productnumber 89513501
for Abox / Abox Pro 350
Mounting plate in melamine lined insulating material, 2.5 mm thickness, grey incl. fixing screws....