Klemmenhalter Abox 025/040 KH 221 4² (89600301) Abox accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
new

Terminal holder

Abox 025/040 KH 221 4²

Productnumber: 89600301 | Dimensions: 23 x 56 x 29 mm

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox /Abox Pro junction boxes from 2024.

for position-fixed mounting of up to 6 terminals Wago 221-413 in junction boxes Abox/Abox Pro 025 and 040 from 2024

Colours

Accessory colour light grey

Dimensions

Width 23 mm
Length 56 mm
Height 29 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Material

Accessory material Polycarbonate, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN pdf (5 MB)
Assembly instruction FR/ES pdf (5 MB)

Dimensioned drawing

Dimensional drawing pdf (213 KB)
Dimensional drawing dxf (1.018 KB)
Dimensional drawing dwg (398 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

new Terminal holder - Abox 025/040 KH 2273 2,5²

Terminal holder Abox 025/040 KH 2273 2,5²

  • Dimensions : 23 x 70 x 27 mm
  • Productnumber: 89600201

for position-fixed mounting of up to 6 terminals Wago 2273-205 in...

 

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

 

new Terminal holder - Abox 060 KH 221 4²

Terminal holder Abox 060 KH 221 4²

  • Dimensions : 22 x 88 x 32 mm
  • Productnumber: 89600401

for position-fixed and elevated mounting of up to 6 terminals Wago...

 

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

 

new Terminal holder - Abox 100 KH 221 6²

Terminal holder Abox 100 KH 221 6²

  • Dimensions : 26 x 114 x 32 mm
  • Productnumber: 89600501

for position-fixed and elevated mounting of up to 6 terminals Wago...

 

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

 

new Terminal holder - Abox 100 KH 2006 6²

Terminal holder Abox 100 KH 2006 6²

  • Dimensions : 69 x 124 x 60 mm
  • Productnumber: 89600601

terminal holder with standard rail NS35 for mounting of terminal...

 

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

 

new Terminal holder - Abox 160 KH 2010 10²

Terminal holder Abox 160 KH 2010 10²

  • Dimensions : 79 x 154 x 65 mm
  • Productnumber: 89600701

Terminal holder with standard rail NS35 for mounting of terminal...

 

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

 

new Terminal holder - Abox 250 KH 2016 16²

Terminal holder Abox 250 KH 2016 16²

  • Dimensions : 77 x 219 x 77 mm
  • Productnumber: 89600801

Terminal holder with standard rail NS35 for mounting of terminal...

 

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist