Description
Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm and mesh cable trays with Schnabl GTH 9001 mounts. With pan head screw 4 x 12, material PA6 grey
Set = 10 pcs.
Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm and mesh cable trays with Schnabl GTH 9001 mounts. With pan head screw 4 x 12, material PA6 grey
Set = 10 pcs.
| Accessory colour | light grey |
|---|
| Width | 17 mm |
|---|---|
| Length | 30 mm |
| Height | 14 mm |
| Screw diameter | 4 mm |
| Weight | 0.028 kg |
| UV-resistant | yes |
|---|---|
| Halogen free | yes |
| Glow-wire flammability | 650 °C (EN 60695-2-11) |
| for wall thickness max | 1.5 mm |
|---|---|
| for wall thickness min | 0.75 mm |
| Screw system | PlusMinus |
| Load capacity (per piece) | 2 kg |
| Torque | 1 Nm |
| EAN | 4013902686537 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| Accessory material | Polyamide |
|---|
| EAN / GTIN | 4013902686537 |
|---|---|
| Width | 0.015 m |
| Weight | 0.028 kg |
| Height | 0.038 m |
| Quantity | 1 pieces |
| Depth | 0.065 m |
| EAN / GTIN | 4013902686544 |
|---|---|
| Width | 0.237 m |
| Weight | 0.66 kg |
| Height | 0.112 m |
| Quantity | 20 pieces |
| Depth | 0.17 m |
| EAN / GTIN | 4013902686551 |
|---|---|
| Width | 0.8 m |
| Weight | 210.76 kg |
| Height | 1.601 m |
| Quantity | 5720 pieces |
| Depth | 1.2 m |
Tender text
(89600901.TXT 478 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Cable tray fastening
KTB 1-100
Productnumber 89602901
Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...