#89640401 | Dimensions: 18 x 46 x 31 mm

Terminal block

Abox 025/040 KLS-2,5²/4²

Connecting terminal in accordance with DIN EN 60998 (VDE 0613), Ui=690V. For assembly in junction boxes Abox/Abox Pro from 2024 onwards.

read more

Description

Connecting terminal in accordance with DIN EN 60998 (VDE 0613), Ui=690V. For assembly in junction boxes Abox/Abox Pro from 2024 onwards.

Screw terminal block for Abox/Abox Pro 025 and Abox/Abox Pro 040, 5-pole - 4 mm², In = 41 A, clampable cross-sections per pole: 4 x 1.5 mm², 4 x 2.5 mm², 4 x 4 mm² Cu rigid

Technical Data

electrical characteristics

Rated operating voltage AC 690 V
Rated current 41 A
Number of poles 5
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 1
Connection 1: Suitable for Cu conductors 1
Connection 1: Connectable conductor cross-section, single-wire (min) 1.5 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 6 mm²

Dimensions

Width 18 mm
Length 46 mm
Height 31 mm
Weight 0.0215 kg

Material characteristics

Glow-wire flammability 960 °C (EN 60695-2-11)

Sales Information

EAN 4013902677245
ETIM Class EC001284
Custom tariff number 85369010
Minimum order quantity 10

Material

Insulating body material Thermoplastic

Logistic data

Outer packaging

EAN / GTIN 4013902677252
Width 0.357 m
Weight 3.655 kg
Height 0.127 m
Quantity 160 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902677269
Width 0.8 m
Weight 412.74 kg
Height 1.67 m
Quantity 17280 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902677245
Width 0.018 m
Weight 0.0215 kg
Height 0.031 m
Quantity 1 pieces
Depth 0.046 m

Inner packaging

EAN / GTIN 4013902705962
Width 0.12 m
Weight 0.225 kg
Height 0.01 m
Quantity 10 pieces
Depth 0.17 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Product videos

Similar products

Terminal blockAbox 060 KLS-6²
Terminal block - Abox 060 KLS-6²

Terminal block

Abox 060 KLS-6²

Productnumber 89640601

Screw terminal block for Abox/Abox Pro 060, 5-pole - 6 mm², In = 41 A,...

Connecting terminal in accordance with DIN EN 60998 (VDE 0613), Ui=690V. For assembly in junction...

Terminal blockAbox 100 KLS-10²
Terminal block - Abox 100 KLS-10²

Terminal block

Abox 100 KLS-10²

Productnumber 89641001

raised screw terminal block for Abox/Abox Pro 100, 5-pole - 10 mm², In...

Connecting terminal in accordance with DIN EN 60998 (VDE 0613), Ui=690V. For assembly in junction...

Terminal blockAbox 160 KLS-16²
Terminal block - Abox 160 KLS-16²

Terminal block

Abox 160 KLS-16²

Productnumber 89641601

raised screw terminal block for Abox/Abox Pro 160, 5-pole - 16 mm², In...

Connecting terminal in accordance with DIN EN 60998 (VDE 0613), Ui=690V. For assembly in junction...

Terminal blockAbox 250/350 KLS-25²/35²
Terminal block - Abox 250/350 KLS-25²/35²

Terminal block

Abox 250/350 KLS-25²/35²

Productnumber 89643501

raised screw terminal block for Abox/Abox Pro 250/350, 5-pole - 35...

Connecting terminal in accordance with DIN EN 60998 (VDE 0613), Ui=690V. For assembly in junction...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!