Description
Cavity wall terminal boxes, flame resistant, for plate thicknesses from 7 to 35 mm, including white sealing cap
235 x 205 x 72 mm, with drilling template for 68 mm drilled holes
Cavity wall terminal boxes, flame resistant, for plate thicknesses from 7 to 35 mm, including white sealing cap
235 x 205 x 72 mm, with drilling template for 68 mm drilled holes
| Rated insulation voltage AC | 400 V |
|---|---|
| Type of protection | IP30 |
| UL Type Rating | not specified |
| Width | 235 mm |
|---|---|
| Length | 205 mm |
| Height | 72 mm |
| Weight | 0.4 kg |
| Halogen free | no |
|---|---|
| Flammability class according with UL94 | HB |
| Glow-wire flammability | 850 °C (EN 60695-2-11) |
| max. relative humidity 25°C | - % |
|---|---|
| max. relative humidity 40°C | 50 % |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 40 °C |
| 24h ambient temperature | 35 °C |
| Installation location | Indoors |
| EAN | 4013902170371 |
|---|---|
| ETIM Class | EC002601 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| Base unit material | Polypropylene |
|---|---|
| Cover material | Polypropylene |
| EAN / GTIN | 4013902170371 |
|---|---|
| Width | 0.235 m |
| Weight | 0.4 kg |
| Height | 0.072 m |
| Quantity | 1 pieces |
| Depth | 0.205 m |
Tender text
(92800301.TXT 520 B)
Log in to download tender texts.
Junction box
HWK 1
Productnumber 92800101
107 x 107 x 53 mm, with drilling template for 35 mm drilled holes
Cavity wall terminal boxes, flame resistant, for plate thicknesses from 7 to 35 mm, including white...
Junction box
HWK 2
Productnumber 92800201
165 x 165 x 72 mm, with drilling template for 68 mm drilled holes
Cavity wall terminal boxes, flame resistant, for plate thicknesses from 7 to 35 mm, including white...