#97104502 | Dimensions: 71 x 71 x 50 mm

Receptacle

U 71 GRD-D

Receptacle, for extremely thin walls, only 45 mm deep, combinable with corresponding binocular-like connectors, protection class IP30, rated insulation voltage: 400V AC, certified by VDE (DIN EN...

read more

Description

Receptacle, for extremely thin walls, only 45 mm deep, combinable with corresponding binocular-like connectors, protection class IP30, rated insulation voltage: 400V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), Halogen free

magnet and nail installation, membrane for perforation, sealing range M16 - M20, support spar compatible

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Type of protection IP30
UL Type Rating not specified

Colours

Cover colour other

Dimensions

Width 71 mm
Length 71 mm
Height 50 mm
Weight 0.041 kg

Material characteristics

Halogen free yes

mechanical properties

Type of fastening magnet and nail installation

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C

Sales Information

EAN 4013902887927
ETIM Class EC002601
Custom tariff number 39269097
Minimum order quantity 1

Material

Base unit material Polypropylene
Cover material Polypropylene

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Logistic data

Outer packaging

EAN / GTIN 4013902347162
Width 0.457 m
Weight 4.52 kg
Height 0.432 m
Quantity 100 pieces
Depth 0.23 m

Pallet

EAN / GTIN 4013902347179
Width 0.8 m
Weight 144.56 kg
Height 1.86 m
Quantity 2800 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902887927
Width 0.071 m
Weight 0.041 kg
Height 0.05 m
Quantity 1 pieces
Depth 0.071 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

Your request

Your information

Companydata

BIM-Format
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!