Description
Sealing plate BS, white, flame-retardant, with fixing screws and assembly bridges
sealing plate, for equipment installation box BS 2, 146 x 86 mm
Sealing plate BS, white, flame-retardant, with fixing screws and assembly bridges
sealing plate, for equipment installation box BS 2, 146 x 86 mm
| Width | 146 mm |
|---|---|
| Length | 90 mm |
| Height | 5.7 mm |
| Weight | 0.03 kg |
| Type of accessory | other |
|---|
| EAN | 4013902210060 |
|---|---|
| ETIM Class | EC002328 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 15 |
| EAN / GTIN | 4013902400751 |
|---|---|
| Width | 0.115 m |
| Weight | 0.481 kg |
| Height | 0.165 m |
| Quantity | 15 pieces |
| Depth | 0.083 m |
| EAN / GTIN | 4013902347704 |
|---|---|
| Width | 0.357 m |
| Weight | 2.915 kg |
| Height | 0.127 m |
| Quantity | 90 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902347711 |
|---|---|
| Width | 0.8 m |
| Weight | 332.82 kg |
| Height | 1.67 m |
| Quantity | 9720 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902210060 |
|---|---|
| Width | 0.146 m |
| Weight | 0.03 kg |
| Height | 0.006 m |
| Quantity | 1 pieces |
| Depth | 0.09 m |
Tender text
(97410201.TXT 412 B)
Log in to download tender texts.
sealing plate
BS 1 VD
Productnumber 97410001
sealing plate, for equipment installation box BS 1, 86 x 86 mm
Sealing plate BS, white, flame-retardant, with fixing screws and assembly bridges