#97412001 | Dimensions: 14 x 12,8 x 12,2 mm

Assembly bridge

BS MBR

Assembly bridge for the installation of British standard equipment in boxes BS 1 and BS 2, can be clicked into place and moved sideways

read more

Description

Assembly bridge for the installation of British standard equipment in boxes BS 1 and BS 2, can be clicked into place and moved sideways

Assembly bridge BS MBR, 2 pcs. required per box

Technical Data

Dimensions

Width 14 mm
Length 12.8 mm
Height 12.2 mm
Weight 0.0007 kg

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of accessory other

Sales Information

EAN 4013902210084
ETIM Class EC002328
Custom tariff number 39269097
Minimum order quantity 1

Logistic data

Inner packaging

EAN / GTIN 4013902400058
Width 0.115 m
Weight 0.1 kg
Height 0.083 m
Quantity 100 pieces
Depth 0.083 m

Outer packaging

EAN / GTIN 4013902353040
Width 0.357 m
Weight 0.915 kg
Height 0.127 m
Quantity 1000 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902353057
Width 0.8 m
Weight 116.82 kg
Height 1.67 m
Quantity 108000 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902210084
Width 0.014 m
Weight 0.0007 kg
Height 0.013 m
Quantity 1 pieces
Depth 0.013 m

Downloads

Planningdata

Tender text

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist