Description
Installation screws for fixing BS equipment
Installation screw, 3.5 x 40 mm
Installation screws for fixing BS equipment
Installation screw, 3.5 x 40 mm
| Width | 6.5 mm |
|---|---|
| Length | 40 mm |
| Height | 6.5 mm |
| Weight | 0.001 kg |
| EAN | 4013902210107 |
|---|---|
| ETIM Class | EC002328 |
| Custom tariff number | 73181558 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902347766 |
|---|---|
| Width | 0.357 m |
| Weight | 1.215 kg |
| Height | 0.127 m |
| Quantity | 1000 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902347773 |
|---|---|
| Width | 0.8 m |
| Weight | 149.22 kg |
| Height | 1.67 m |
| Quantity | 108000 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902210107 |
|---|---|
| Width | 0.007 m |
| Weight | 0.001 kg |
| Height | 0.007 m |
| Quantity | 1 pieces |
| Depth | 0.04 m |
Tender text
(97413501.TXT 348 B)
Log in to download tender texts.
Installation screw
BS ES-30
Productnumber 97413001
Installation screw, 3.5 x 30 mm
Installation screws for fixing BS equipment
Installation screw
BS ES-50
Productnumber 97415001
Installation screw, 3.5 x 50 mm
Installation screws for fixing BS equipment