#97680102 | Dimensions: 255 x 280 x 92 mm

Enclosure

IBTronic XL Drillbox E

Enclosure, for prefabricated construction, for installing LV/HV/LED luminaires, suitable for subsequent installation in prefabricated ceilings 45-70 mm with Ø 82 mm core drilling, for the...

read more

Description

Enclosure, for prefabricated construction, for installing LV/HV/LED luminaires, suitable for subsequent installation in prefabricated ceilings 45-70 mm with Ø 82 mm core drilling, for the installation of VDE-approved lights per DIN EN 60598 (VDE 0711), as well as with F identification or MM identification, max. installation height LV lights: 105 mm, HV lights: 110 mm, lamp output max. 50W Alu, with additional connection space, (e.g. for installing an electronic safety transformer up to max. 150 VA), rated insulation voltage: 400V AC, Halogen free

Outlet aperture: Ø 76 mm, ORD (Outer Ring Diameter of lights), min. Ø 85 mm, 8 combi-conduit entry points 4 x 16 mm, 4 x 19 mm integrated conduit stopper and strain relief for conduits 16 mm, 19 mm, dowel installation at floor slab, integrated conduit adapter, sealing range M16 - M19

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Suitable for Concrete construction

Colours

Cover colour other

Dimensions

Width 255 mm
Length 280 mm
Height 92 mm
Weight 0.464 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

Type of fastening dowel installation at floor slab

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C

Sales Information

EAN 4013902967438
ETIM Class EC000414
Custom tariff number 39269097
Minimum order quantity 1

Material

Base unit material Polypropylene
Cover material Polypropylene

Logistic data

Outer packaging

EAN / GTIN 4013902348404
Width 0.493 m
Weight 3.264 kg
Height 0.356 m
Quantity 6 pieces
Depth 0.293 m

Pallet

EAN / GTIN 4013902348411
Width 0.8 m
Weight 115.92 kg
Height 1.92 m
Quantity 180 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902967438
Width 0.255 m
Weight 0.464 kg
Height 0.092 m
Quantity 1 pieces
Depth 0.28 m

Planningdata

Tender text

Product videos

Accessories

Luminaire assembly kitLMK 76
Luminaire assembly kit - LMK 76

Luminaire assembly kit

LMK 76

Productnumber 97980301

Light mounting kit as spare parts for IBTronic XL Drillbox and IBTronic XL E

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!