#97680401 | Dimensions: 255 x 280 x 92 mm

Enclosure

IBTronic XL Drillbox 150

Enclosure, for prefabricated construction, for installing LV/HV/LED luminaires, suitable for subsequent installation in prefabricated ceilings 45-70 mm with Ø 152 mm core drilling, for the...

read more

Description

Enclosure, for prefabricated construction, for installing LV/HV/LED luminaires, suitable for subsequent installation in prefabricated ceilings 45-70 mm with Ø 152 mm core drilling, for the installation of VDE-approved lights per DIN EN 60598 (VDE 0711), as well as with F identification or MM identification, max. installation height LV lights: 105 mm, HV lights: 110 mm, lamp output max. 50W Alu, with additional connection space, (e.g. for installing an electronic safety transformer up to max. 150 VA), rated insulation voltage: 400V AC, Halogen free

Selectable outlet aperture: Fermacell® plasterboard, variable to Ø 100 mm, 8 combi-conduit entries 4 x M20, 4 x M25, integrated conduit stopper and strain relief for conduits M20, M25, dowel installation at floor slab, integrated conduit adapter, sealing range M20 - M25

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Suitable for Concrete construction

Colours

Cover colour other

Dimensions

Width 255 mm
Length 280 mm
Height 92 mm
Weight 0.7509 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

Type of fastening dowel installation at floor slab

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C

Sales Information

EAN 4013902845248
ETIM Class EC000414
Custom tariff number 39269097
Minimum order quantity 1

Material

Base unit material Polypropylene
Cover material Polypropylene

Logistic data

Piece

EAN / GTIN 4013902845248
Width 0.255 m
Weight 0.7509 kg
Height 0.092 m
Quantity 1 pieces
Depth 0.28 m

Outer packaging

EAN / GTIN 4013902348428
Width 0.493 m
Weight 4.9854 kg
Height 0.356 m
Quantity 6 pieces
Depth 0.293 m

Pallet

EAN / GTIN 4013902348435
Width 0.8 m
Weight 141.6496 kg
Height 1.92 m
Quantity 144 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

Your request

Your information

Companydata

BIM-Format

Product videos

Accessories

HW hole cutterHW LFR-35
HW hole cutter - HW LFR-35

HW hole cutter

HW LFR-35

Productnumber 92513501

Diameter 35 mm Ø

Hole cutter with spring for ejection of PCB, drilling depth up to 30 mm

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!