Description
Metal ceiling hook, insulated, with M5 thread for ceiling boxes
90 mm
Metal ceiling hook, insulated, with M5 thread for ceiling boxes
90 mm
| Width | 27.4 mm |
|---|---|
| Length | 116 mm |
| Height | 27.4 mm |
| Weight | 0.018 kg |
| Type of accessory | other |
|---|
| EAN | 4013902877980 |
|---|---|
| ETIM Class | EC002328 |
| Custom tariff number | 73181300 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902354634 |
|---|---|
| Width | 0.115 m |
| Weight | 1.8 kg |
| Height | 0.165 m |
| Quantity | 100 pieces |
| Depth | 0.083 m |
| EAN / GTIN | 4013902349166 |
|---|---|
| Width | 0.357 m |
| Weight | 11.015 kg |
| Height | 0.127 m |
| Quantity | 600 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902349173 |
|---|---|
| Width | 0.8 m |
| Weight | 1207.62 kg |
| Height | 1.67 m |
| Quantity | 64800 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902877980 |
|---|---|
| Width | 0.028 m |
| Weight | 0.018 kg |
| Height | 0.028 m |
| Quantity | 1 pieces |
| Depth | 0.116 m |
Tender text
(97912201.TXT 339 B)
Log in to download tender texts.
ceiling hook
DH 65-M5
Productnumber 97912001
65 mm
Metal ceiling hook, insulated, with M5 thread for ceiling boxes
ceiling hook
DH 75-M5
Productnumber 97911701
75 mm
Metal ceiling hook, insulated, with M5 thread for ceiling boxes
ceiling hook
DH 100-M5
Productnumber 97911901
100 mm
Metal ceiling hook, insulated, with M5 thread for ceiling boxes
ceiling hook
DH 115-M5
Productnumber 97912101
115 mm
Metal ceiling hook, insulated, with M5 thread for ceiling boxes
ceiling hook
DH 135-M5
Productnumber 97912301
135 mm
Metal ceiling hook, insulated, with M5 thread for ceiling boxes
ceiling hook
DH 125-M5
Productnumber 97912401
125 mm
Metal ceiling hook, insulated, with M5 thread for ceiling boxes