Description
Compound nipple as a seal and cable routing duct for a spacing of 71 mm
(for U 71 receptacle 97104502)
Compound nipple as a seal and cable routing duct for a spacing of 71 mm
(for U 71 receptacle 97104502)
| Width | 21.8 mm |
|---|---|
| Length | 21.8 mm |
| Height | 16.5 mm |
| Weight | 0.0013 kg |
| Type of accessory | other |
|---|
| EAN | 4013902210336 |
|---|---|
| ETIM Class | EC002328 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 150 |
| EAN / GTIN | 4013902354658 |
|---|---|
| Width | 0.115 m |
| Weight | 0.195 kg |
| Height | 0.165 m |
| Quantity | 150 pieces |
| Depth | 0.083 m |
| EAN / GTIN | 4013902349289 |
|---|---|
| Width | 0.357 m |
| Weight | 1.385 kg |
| Height | 0.127 m |
| Quantity | 900 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902349296 |
|---|---|
| Width | 0.8 m |
| Weight | 167.58 kg |
| Height | 1.67 m |
| Quantity | 97200 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902210336 |
|---|---|
| Width | 0.022 m |
| Weight | 0.0013 kg |
| Height | 0.017 m |
| Quantity | 1 pieces |
| Depth | 0.022 m |
Tender text
(97921001.TXT 371 B)
Log in to download tender texts.