Description
Fixings for conduits and cables
conduit support, grey, height 21 cm
Fixings for conduits and cables
conduit support, grey, height 21 cm
| Weight | 0.212 kg |
|---|
| ETIM Class | EC002328 |
|---|---|
| Custom tariff number | 39269097 |
Tender text
(97923001.TXT 314 B)
Log in to download tender texts.
IBT Accessories
KBI 1
Productnumber 97913601
clip 4.6 x 180 mm
Fixings for conduits and cables
IBT Accessories
ABH 1
Productnumber 97913501
spacer, 40 x 40 x 33 mm
Fixings for conduits and cables