Description
Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on wooden formwork, use 2 nails for extreme loading
aluminium nail, 40 mm, smooth
Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on wooden formwork, use 2 nails for extreme loading
aluminium nail, 40 mm, smooth
| Width | 3.1 mm |
|---|---|
| Length | 45 mm |
| Height | 3.1 mm |
| Weight | 0.001 kg |
| EAN | 4013902210404 |
|---|---|
| ETIM Class | EC002328 |
| Custom tariff number | 76161000 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902400171 |
|---|---|
| Width | 0.115 m |
| Weight | 0.85 kg |
| Height | 0.165 m |
| Quantity | 800 pieces |
| Depth | 0.083 m |
| EAN / GTIN | 4013902349456 |
|---|---|
| Width | 0.357 m |
| Weight | 5.015 kg |
| Height | 0.127 m |
| Quantity | 4800 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902349463 |
|---|---|
| Width | 0.8 m |
| Weight | 559.62 kg |
| Height | 1.67 m |
| Quantity | 518400 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902210404 |
|---|---|
| Width | 0.004 m |
| Weight | 0.001 kg |
| Height | 0.004 m |
| Quantity | 1 pieces |
| Depth | 0.045 m |
Tender text
(97924301.TXT 443 B)
Log in to download tender texts.
IBT Accessories
NA-AL
Productnumber 97924201
aluminium nail, 40 mm, long-ridged
Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...