Description
Fixings for steel formwork
magnetic lifter for dismounting the magnetic clamps HM and HM-UNI, 2-part
Fixings for steel formwork
magnetic lifter for dismounting the magnetic clamps HM and HM-UNI, 2-part
| Width | 50 mm |
|---|---|
| Length | 250 mm |
| Height | 50 mm |
| Weight | 0.8 kg |
| EAN | 4013902352494 |
|---|---|
| ETIM Class | EC002328 |
| Custom tariff number | 73269098 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902352494 |
|---|---|
| Width | 0.237 m |
| Weight | 0.91 kg |
| Height | 0.112 m |
| Quantity | 1 pieces |
| Depth | 0.17 m |
| EAN / GTIN | 4013902352500 |
|---|---|
| Width | 0.8 m |
| Weight | 283 kg |
| Height | 1.601 m |
| Quantity | 286 pieces |
| Depth | 1.2 m |
Tender text
(97930001.TXT 363 B)
Log in to download tender texts.
IBT Accessories
HM P 71
Productnumber 98498001
Special magnet for securing P 71-O type boxes of the Precon series and...
Fixings for steel formwork
IBT Accessories
NAS-AL
Productnumber 97924001
spreader nail, aluminium 40 mm, with plastic plug for fixing the boxes...
Fixings for steel formwork
IBT Accessories
ANSW
Productnumber 97926001
weld on screw M6 x 10 mm, price economic, secure fixing of the box,...
Fixings for steel formwork
IBT Accessories
HM-UNI
Productnumber 97929901
magnetic clamps, 50 mm Ø, extra strong, pull-off strength 300 +/- 20...
Fixings for steel formwork
IBT Accessories
BSM 1
Productnumber 98710001
Special magnet BS 1, 80 x 80 x 35 mm, extraction force 680 N, for use...
Fixings for steel formwork
IBT Accessories
BSM 2
Productnumber 98720001
Special magnet BS 2, 80 x 140 x 35 mm, extraction force 980 N, for use...
Fixings for steel formwork