#98207501 | Dimensions: 145 x 145 x 27 mm

Front part

FT75R

Front part, for use in combination with IBTLED 1-O installation box in site-cast concrete, protection class IP30, rated insulation voltage: 400V AC, Halogen free

read more

Description

Front part, for use in combination with IBTLED 1-O installation box in site-cast concrete, protection class IP30, rated insulation voltage: 400V AC, Halogen free

Internal diameter 75 mm, diameter of external aperture edge min. 81 mm, adhesive fixing or nail installation

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Type of protection IP30
Suitable for Concrete construction

Colours

Cover colour grey

Dimensions

Width 145 mm
Length 145 mm
Height 27 mm
Weight 0.067 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

Type of fastening adhesive fixing or nail installation
Type of accessory Universal front piece

Sales Information

EAN 4013902630271
ETIM Class EC002472
Custom tariff number 39269097
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902630288
Width 0.262 m
Weight 0.825 kg
Height 0.177 m
Quantity 10 pieces
Depth 0.189 m

Piece

EAN / GTIN 4013902630271
Width 0.145 m
Weight 0.067 kg
Height 0.027 m
Quantity 1 pieces
Depth 0.145 m

Planningdata

Tender text

Similar products

Front partFT68R
Front part - FT68R

Front part

FT68R

Productnumber 98206801

Internal diameter 68 mm, diameter of external aperture edge min. 74...

Front part, for use in combination with IBTLED 1-O installation box in site-cast concrete,...

Front partFTF1
Front part - FTF1

Front part

FTF1

Productnumber 98211001

with Fermacell® plasterboard variable up to max. 100 x 100 mm,...

Front part, for use in combination with IBTLED 1-O installation box in site-cast concrete,...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist