#98220202 | Dimensions: 227 x 400 x 135 mm

Installation housing

IBTLED 3-f E

Installation housing, for prefabricated construction, halogen-free, for the installation of LV/HV/LED lights and speakers, announcement and call systems, for the installation of VDE-tested...

read more

Description

Installation housing, for prefabricated construction, halogen-free, for the installation of LV/HV/LED lights and speakers, announcement and call systems, for the installation of VDE-tested lights to DIN EN 60598 (VDE 0711), and with F or MM marking, protection class IP30, rated insulation voltage: 400V AC, Halogen free

maximum installation depth for luminaires, speakers, announcement and call systems: 100 mm, lamp output, halogen max. 75 W, lamp output LED max. 35 W, additional inserts 4 x to M40, outlet aperture: Fermacell® plasterboard, variable to max. 200 mm x 300 mm, 16 combi-conduit entries 8 x 16 mm, 8 x 19 mm, integrated conduit stopper and strain relief for conduits 16 mm, 19 mm, adhesive fixing or nail installation, integrated combination conduit insertion and membrane, sealing range M16 - M40

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Type of protection IP30
Suitable for Concrete construction
maximum LED power 35 Watt

Colours

Base unit colour grey
Cover colour green

Dimensions

Width 227 mm
Length 400 mm
Height 135 mm
Inner length 300 mm
Inner width 200 mm
Inner height 125 mm
maximum installation cut-out 200.300 mm
Weight 2.139 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

Type of fastening adhesive fixing or nail installation
Fermacell board load bearing capacity 5 kg
Type of fastening Concrete construction

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 60 °C
24h ambient temperature 35 °C

Sales Information

EAN 4013902642663
ETIM Class EC000414
Custom tariff number 39269097
Minimum order quantity 1

Material

Base unit material Polypropylene
Cover material Polypropylene

Logistic data

Outer packaging

EAN / GTIN 4013902642670
Width 0.493 m
Weight 4.74 kg
Height 0.356 m
Quantity 2 pieces
Depth 0.293 m

Pallet

EAN / GTIN 4013902642687
Width 0.8 m
Weight 164.2 kg
Height 1.92 m
Quantity 60 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902642663
Width 0.227 m
Weight 2.139 kg
Height 0.135 m
Quantity 1 pieces
Depth 0.4 m

Planningdata

Tender text

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!