Dichtring ADR M50 (24905001) Spelsberg – general accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Sealing ring

ADR M50

Productnumber: 24905001 | Dimensions: 56 x 56 x 2,0 mm

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

natural, internal diameter 50 mm, external diameter 56 mm, thickness 2 mm

Dimensions

Width 56 mm
Length 56 mm
Height 2.0 mm
Diameter 56.0 mm
Internal diameter 50.0 mm
Nominal size M50

Material characteristics

Halogen free yes
Industry quality no

mechanical properties

Type of accessory other

Ambient conditions

Installation location protected outdoor areas

Download Data Sheet

Download Data Sheet

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Sealing ring ADR M12

  • Dimensions : 16 x 16 x 1,5 mm
  • Productnumber: 24901201

natural, internal diameter 12 mm, external diameter 16 mm, thickness...

 

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

 

Sealing ring ADR M16

  • Dimensions : 20 x 20 x 1,5 mm
  • Productnumber: 24901601

natural, internal diameter 16 mm, external diameter 20 mm, thickness...

 

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

 

Sealing ring ADR M20

  • Dimensions : 25 x 25 x 1,5 mm
  • Productnumber: 24902001

natural, internal diameter 20 mm, external diameter 25 mm, thickness...

 

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

 

Sealing ring ADR M25

  • Dimensions : 30 x 30 x 2,0 mm
  • Productnumber: 24902501

natural, internal diameter 25 mm, external diameter 30 mm, thickness 2...

 

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

 

Sealing ring ADR M32

  • Dimensions : 38 x 38 x 2,0 mm
  • Productnumber: 24903201

natural, internal diameter 32 mm, external diameter 38 mm, thickness 2...

 

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

 

Sealing ring ADR M40

  • Dimensions : 45 x 45 x 2,0 mm
  • Productnumber: 24904001

natural, internal diameter 40 mm, external diameter 45 mm, thickness 2...

 

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

 

Sealing ring ADR M63

  • Dimensions : 70 x 70 x 2,0 mm
  • Productnumber: 24906301

natural, internal diameter 63 mm, external diameter 70 mm, thickness 2...

 

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist