#24902001 | Dimensions: 25 x 25 x 1,5 mm

Sealing ring

ADR M20

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

read more

Description

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

natural, internal diameter 20 mm, external diameter 25 mm, thickness 1.5 mm

Technical Data

Dimensions

Width 25 mm
Length 25 mm
Height 1.5 mm
Diameter 25.0 mm
Internal diameter 20.0 mm
Nominal size M20
Weight 0.0002 kg

Material characteristics

Halogen free yes

mechanical properties

Type of accessory other

Ambient conditions

Installation location protected outdoor areas

Sales Information

EAN 4013902854615
ETIM Class EC002498
Custom tariff number 39269097
Minimum order quantity 100

Logistic data

Piece

EAN / GTIN 4013902854615
Width 0.025 m
Weight 0.0002 kg
Height 0.002 m
Quantity 1 pieces
Depth 0.025 m

Inner packaging

EAN / GTIN 4013902354351
Width 0.08 m
Weight 0.0242 kg
Height 0.03 m
Quantity 100 pieces
Depth 0.12 m

Outer packaging

EAN / GTIN 4013902338207
Width 0.357 m
Weight 0.24 kg
Height 0.127 m
Quantity 1200 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902338214
Width 0.8 m
Weight 71.14 kg
Height 1.67 m
Quantity 129600 pieces
Depth 1.2 m

Downloads

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Sealing ringADR M12
Sealing ring - ADR M12

Sealing ring

ADR M12

Productnumber 24901201

natural, internal diameter 12 mm, external diameter 16 mm, thickness...

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

Sealing ringADR M16
Sealing ring - ADR M16

Sealing ring

ADR M16

Productnumber 24901601

natural, internal diameter 16 mm, external diameter 20 mm, thickness...

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

Sealing ringADR M25
Sealing ring - ADR M25

Sealing ring

ADR M25

Productnumber 24902501

natural, internal diameter 25 mm, external diameter 30 mm, thickness 2...

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

Sealing ringADR M32
Sealing ring - ADR M32

Sealing ring

ADR M32

Productnumber 24903201

natural, internal diameter 32 mm, external diameter 38 mm, thickness 2...

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

Sealing ringADR M40
Sealing ring - ADR M40

Sealing ring

ADR M40

Productnumber 24904001

natural, internal diameter 40 mm, external diameter 45 mm, thickness 2...

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

Sealing ringADR M50
Sealing ring - ADR M50

Sealing ring

ADR M50

Productnumber 24905001

natural, internal diameter 50 mm, external diameter 56 mm, thickness 2...

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

Sealing ringADR M63
Sealing ring - ADR M63

Sealing ring

ADR M63

Productnumber 24906301

natural, internal diameter 63 mm, external diameter 70 mm, thickness 2...

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!