Description
Sealing washers for twist nipple and cable gland with metric thread, polyethylene
natural, internal diameter 25 mm, external diameter 30 mm, thickness 2 mm
Sealing washers for twist nipple and cable gland with metric thread, polyethylene
natural, internal diameter 25 mm, external diameter 30 mm, thickness 2 mm
| Width | 30 mm |
|---|---|
| Length | 30 mm |
| Height | 2.0 mm |
| Diameter | 30.0 mm |
| Internal diameter | 25.0 mm |
| Nominal size | M25 |
| Weight | 0.0004 kg |
| Halogen free | yes |
|---|
| Type of accessory | other |
|---|
| Installation location | protected outdoor areas |
|---|
| EAN | 4013902854622 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 100 |
| EAN / GTIN | 4013902854622 |
|---|---|
| Width | 0.03 m |
| Weight | 0.0004 kg |
| Height | 0.002 m |
| Quantity | 1 pieces |
| Depth | 0.03 m |
| EAN / GTIN | 4013902354368 |
|---|---|
| Width | 0.12 m |
| Weight | 0.0416 kg |
| Height | 0.01 m |
| Quantity | 100 pieces |
| Depth | 0.17 m |
| EAN / GTIN | 4013902338221 |
|---|---|
| Width | 0.357 m |
| Weight | 0.48 kg |
| Height | 0.127 m |
| Quantity | 1200 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902338238 |
|---|---|
| Width | 0.8 m |
| Weight | 97.06 kg |
| Height | 1.67 m |
| Quantity | 129600 pieces |
| Depth | 1.2 m |
Tender text
(24902501.TXT 451 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Sealing ring
ADR M12
Productnumber 24901201
natural, internal diameter 12 mm, external diameter 16 mm, thickness...
Sealing washers for twist nipple and cable gland with metric thread, polyethylene
Sealing ring
ADR M16
Productnumber 24901601
natural, internal diameter 16 mm, external diameter 20 mm, thickness...
Sealing washers for twist nipple and cable gland with metric thread, polyethylene
Sealing ring
ADR M20
Productnumber 24902001
natural, internal diameter 20 mm, external diameter 25 mm, thickness...
Sealing washers for twist nipple and cable gland with metric thread, polyethylene
Sealing ring
ADR M32
Productnumber 24903201
natural, internal diameter 32 mm, external diameter 38 mm, thickness 2...
Sealing washers for twist nipple and cable gland with metric thread, polyethylene
Sealing ring
ADR M40
Productnumber 24904001
natural, internal diameter 40 mm, external diameter 45 mm, thickness 2...
Sealing washers for twist nipple and cable gland with metric thread, polyethylene
Sealing ring
ADR M50
Productnumber 24905001
natural, internal diameter 50 mm, external diameter 56 mm, thickness 2...
Sealing washers for twist nipple and cable gland with metric thread, polyethylene
Sealing ring
ADR M63
Productnumber 24906301
natural, internal diameter 63 mm, external diameter 70 mm, thickness 2...
Sealing washers for twist nipple and cable gland with metric thread, polyethylene