Anbauflansch AKi ABF 1 (79605101) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Enclosure wall

AKi ABF 1

Productnumber: 79605101 | Dimensions: 14,5 x 300 x 91,5 mm

Enclosure wall, for attachment to components of AKi enclosure system to 300 mm wide sides, with cable covers as standard

with knockouts, 2 x M32 / M40 / M50, 1 x M40 / M50 / M63

electrical characteristics

Type of protection IP54
UL Type Rating not specified

Dimensions

Width 14.5 mm
Length 300 mm
Height 91.5 mm

Material characteristics

UV-resistant yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality no

Ambient conditions

Installation location protected outdoor areas

Download Data Sheet

Download Data Sheet

Tender text

Similar products

Enclosure wall AKi ABF 2

  • Dimensions : 300 x 91 x 15 mm
  • Productnumber: 79605001

Smooth for self-drilling

 

Enclosure wall, for attachment to components of AKi enclosure system to 300 mm wide sides, with...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist