Description
Enclosure wall, for attachment to components of AKi enclosure system to 300 mm wide sides, with cable covers as standard
Smooth for self-drilling
Enclosure wall, for attachment to components of AKi enclosure system to 300 mm wide sides, with cable covers as standard
Smooth for self-drilling
| Type of protection | IP54 |
|---|---|
| UL Type Rating | not specified |
| Width | 300 mm |
|---|---|
| Length | 91 mm |
| Height | 15 mm |
| Weight | 0.14 kg |
| UV-resistant | yes |
|---|---|
| Flammability class according with UL94 | V2 |
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| Installation location | protected outdoor areas |
|---|
| EAN | 4013902887057 |
|---|---|
| ETIM Class | EC000211 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902887057 |
|---|---|
| Width | 0.3 m |
| Weight | 0.14 kg |
| Height | 0.015 m |
| Quantity | 1 pieces |
| Depth | 0.091 m |
| EAN / GTIN | 4013902344482 |
|---|---|
| Width | 0.357 m |
| Weight | 3.015 kg |
| Height | 0.127 m |
| Quantity | 20 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902344499 |
|---|---|
| Width | 0.8 m |
| Weight | 348 kg |
| Height | 1.67 m |
| Quantity | 2160 pieces |
| Depth | 1.2 m |
Tender text
(79605001.TXT 458 B)
Log in to download tender texts.
Enclosure wall
AKi ABF 1
Productnumber 79605101
with knockouts, 2 x M32 / M40 / M50, 1 x M40 / M50 / M63
Enclosure wall, for attachment to components of AKi enclosure system to 300 mm wide sides, with...