Montageplatte GMI 1 (07101101) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Mounting plate

GMI 1

Productnumber: 07101101 | Dimensions: 160 x 260 x 5 mm

Assembly plate in melamine-clad insulating material, 5 mm thick, with mounting kit, grey

Dimensions

Width 160 mm
Length 260 mm
Height 5 mm

Material characteristics

Industry quality no

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (33 KB)
Dimensional drawing dwg (53 KB)
Dimensional drawing dxf (202 KB)
Dimensional drawing jpg (545 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Mounting plate GMI 3

  • Dimensions : 260 x 380 x 5 mm
  • Productnumber: 07101301

 

Assembly plate in melamine-clad insulating material, 5 mm thick, with mounting kit, grey

 

Mounting plate GMI 2

  • Dimensions : 260 x 260 x 5 mm
  • Productnumber: 07101201

 

Assembly plate in melamine-clad insulating material, 5 mm thick, with mounting kit, grey

 

Mounting plate GMI 4

  • Dimensions : 260 x 580 x 5 mm
  • Productnumber: 07101401

 

Assembly plate in melamine-clad insulating material, 5 mm thick, with mounting kit, grey

 

Mounting plate GMI 5

  • Dimensions : 380 x 580 x 5 mm
  • Productnumber: 07101501

 

Assembly plate in melamine-clad insulating material, 5 mm thick, with mounting kit, grey

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist