Description
Assembly plate in melamine-clad insulating material, 5 mm thick, with mounting kit, grey
Assembly plate in melamine-clad insulating material, 5 mm thick, with mounting kit, grey
| Width | 260 mm |
|---|---|
| Length | 580 mm |
| Height | 5 mm |
| Weight | 1.11 kg |
| EAN | 4013902050864 |
|---|---|
| ETIM Class | EC000213 |
| Custom tariff number | 39219041 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902050864 |
|---|---|
| Width | 0.26 m |
| Weight | 1.11 kg |
| Height | 0.005 m |
| Quantity | 1 pieces |
| Depth | 0.58 m |
| EAN / GTIN | 4013902323463 |
|---|---|
| Width | 0.263 m |
| Weight | 6.3 kg |
| Height | 0.657 m |
| Quantity | 5 pieces |
| Depth | 0.327 m |
| EAN / GTIN | 4013902323470 |
|---|---|
| Width | 0.8 m |
| Weight | 151 kg |
| Height | 1.939 m |
| Quantity | 100 pieces |
| Depth | 1.2 m |
Tender text
(07101401.TXT 353 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Mounting plate
GMI 3
Productnumber 07101301
Assembly plate in melamine-clad insulating material, 5 mm thick, with mounting kit, grey
Mounting plate
GMI 1
Productnumber 07101101
Assembly plate in melamine-clad insulating material, 5 mm thick, with mounting kit, grey
Mounting plate
GMI 2
Productnumber 07101201
Assembly plate in melamine-clad insulating material, 5 mm thick, with mounting kit, grey
Mounting plate
GMI 5
Productnumber 07101501
Assembly plate in melamine-clad insulating material, 5 mm thick, with mounting kit, grey