Unterkasten GTK 5 (07000501) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Box base

GTK 5

Productnumber: 07000501 | Dimensions: 640 x 440 x 129 mm

Box base with housing connector (GGV)

Dimensions

Width 640 mm
Length 440 mm
Height 129 mm

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality no

mechanical properties

Type of accessory other

Ambient conditions

Installation location protected outdoor areas

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (359 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (922 KB)
Dimensional drawing dxf (3 MB)
Dimensional drawing dwg (612 KB)
Dimensional drawing jpg (1 MB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Box base GTK 1

  • Dimensions : 320 x 220 x 129 mm
  • Productnumber: 07000101

 

Box base with housing connector (GGV)

 

Box base GTK 2

  • Dimensions : 320 x 320 x 129 mm
  • Productnumber: 07000201

 

Box base with housing connector (GGV)

 

Box base GTK 3

  • Dimensions : 440 x 320 x 129 mm
  • Productnumber: 07000301

 

Box base with housing connector (GGV)

 

Box base GTK 4

  • Dimensions : 640 x 320 x 129 mm
  • Productnumber: 07000401

 

Box base with housing connector (GGV)

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist