Individual part housing

Cover frame - GAR 1

Cover frameGAR 1

  • Dimensions : 318 x 193 x 77,5 mm
  • Productnumber: 07050101

 

Distance frame, Grey, with screws, to increase the installation depth by 75 mm

 

Cover frame - GAR 2

Cover frameGAR 2

  • Dimensions : 318 x 293 x 77,5 mm
  • Productnumber: 07050201

 

Distance frame, Grey, with screws, to increase the installation depth by 75 mm

 

Cover frame - GAR 3

Cover frameGAR 3

  • Dimensions : 438 x 293 x 77,5 mm
  • Productnumber: 07050301

 

Distance frame, Grey, with screws, to increase the installation depth by 75 mm

 

Cover frame - GAR 4

Cover frameGAR 4

  • Dimensions : 320 x 640 x 80 mm
  • Productnumber: 07050401

 

Distance frame, Grey, with screws, to increase the installation depth by 75 mm

 

Cover frame - GAR 5

Cover frameGAR 5

  • Dimensions : 440 x 640 x 80 mm
  • Productnumber: 07050501

 

Distance frame, Grey, with screws, to increase the installation depth by 75 mm

 

Box base - GTK 1

Box baseGTK 1

  • Dimensions : 320 x 220 x 129 mm
  • Productnumber: 07000101

 

Box base with housing connector (GGV)

 

Box base - GTK 2

Box baseGTK 2

  • Dimensions : 320 x 320 x 129 mm
  • Productnumber: 07000201

 

Box base with housing connector (GGV)

 

Box base - GTK 3

Box baseGTK 3

  • Dimensions : 440 x 320 x 129 mm
  • Productnumber: 07000301

 

Box base with housing connector (GGV)

 

Box base - GTK 4

Box baseGTK 4

  • Dimensions : 640 x 320 x 129 mm
  • Productnumber: 07000401

 

Box base with housing connector (GGV)

 

Box base - GTK 5

Box baseGTK 5

  • Dimensions : 640 x 440 x 129 mm
  • Productnumber: 07000501

 

Box base with housing connector (GGV)

 

Cover - GDT 1-t

CoverGDT 1-t

  • Dimensions : 318 x 218 x 50 mm
  • Productnumber: 07001101

 

Cover: polycarbonate, transparent, with lid screws

 

Cover - GDT 2-t

CoverGDT 2-t

  • Dimensions : 320 x 320 x 50 mm
  • Productnumber: 07001201

 

Cover: polycarbonate, transparent, with lid screws

 

Cover - GDT 3-t

CoverGDT 3-t

  • Dimensions : 440 x 320 x 50 mm
  • Productnumber: 07001301

 

Cover: polycarbonate, transparent, with lid screws

 

Cover - GDT 4-t

CoverGDT 4-t

  • Dimensions : 640 x 320 x 50 mm
  • Productnumber: 07001401

 

Cover: polycarbonate, transparent, with lid screws

 

Cover - GDT 5-t

CoverGDT 5-t

  • Dimensions : 640 x 440 x 50 mm
  • Productnumber: 07001501

 

Cover: polycarbonate, transparent, with lid screws

 

Cover - GDG 1-g

CoverGDG 1-g

  • Dimensions : 320 x 220 x 50 mm
  • Productnumber: 07041101

 

Cover: polycarbonate, light grey similar RAL 7035, with lid screws

 

Cover - GDG 2-g

CoverGDG 2-g

  • Dimensions : 320 x 320 x 50 mm
  • Productnumber: 07041201

 

Cover: polycarbonate, light grey similar RAL 7035, with lid screws

 

Cover - GDG 3-g

CoverGDG 3-g

  • Dimensions : 440 x 320 x 50 mm
  • Productnumber: 07041301

 

Cover: polycarbonate, light grey similar RAL 7035, with lid screws

 

Cover - GDG 4-g

CoverGDG 4-g

  • Dimensions : 640 x 320 x 50 mm
  • Productnumber: 07041401

 

Cover: polycarbonate, light grey similar RAL 7035, with lid screws

 

Cover - GDG 5-g

CoverGDG 5-g

  • Dimensions : 640 x 440 x 50 mm
  • Productnumber: 07041501

 

Cover: polycarbonate, light grey similar RAL 7035, with lid screws

 

Hinged door - GDK 2-KT

Hinged doorGDK 2-KT

  • Dimensions : 320 x 320 x 50 mm
  • Productnumber: 07011201

 

Hinged door transparent, with lid screws

 

Hinged door - GDK 3-KT

Hinged doorGDK 3-KT

  • Dimensions : 440 x 320 x 50 mm
  • Productnumber: 07011301

 

Hinged door transparent, with lid screws

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!