Description
Box base with housing connector (GGV)
Box base with housing connector (GGV)
| Width | 320 mm |
|---|---|
| Length | 220 mm |
| Height | 129 mm |
| Weight | 0.936 kg |
| Flammability class according with UL94 | V2 |
|---|---|
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| Type of accessory | other |
|---|
| Installation location | protected outdoor areas |
|---|
| EAN | 4013902052363 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902322589 |
|---|---|
| Width | 0.335 m |
| Weight | 2.107 kg |
| Height | 0.195 m |
| Quantity | 2 pieces |
| Depth | 0.235 m |
| EAN / GTIN | 4013902322596 |
|---|---|
| Width | 0.8 m |
| Weight | 68.568 kg |
| Height | 1.74 m |
| Quantity | 48 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902052363 |
|---|---|
| Width | 0.32 m |
| Weight | 0.936 kg |
| Height | 0.129 m |
| Quantity | 1 pieces |
| Depth | 0.22 m |
Tender text
(07000101.TXT 298 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.