NH-Trennergehäuse GTT 201 (02620101) Housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

NH fuse enclosure

GTT 201

Productnumber: 02620101 | Dimensions: 320 x 320 x 179 mm

NH fuse enclosure - Industrial Quality-, 1 x NH 00 fuse switch disconnecter, Shell connection 1.5 - 50 mm², PE/N terminal 2 x 50 mm², assembled on mounting plate, 3 x enclosure connectors (GGV)

with transparent cover

electrical characteristics

Rated operating voltage AC 690 V
Rated operating voltage DC 440 V
Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP65
Rated current 125 A
UL Type Rating 3R

Dimensions

Width 320 mm
Length 320 mm
Height 179 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dxf (607 KB)
Dimensional drawing dwg (421 KB)
Dimensional drawing pdf (237 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (359 KB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/FR pdf (217 KB)
UKCA Declaration EN pdf (90 KB)

Accessories

Flange set GFS 12-m

  • Productnumber: 07251201

Flange kit consisting of flanges GFL 321, 2x 341 and 351

 

Flange set with metric pre-embossing, 2 x flange connectors per flange

 

Prism terminal KPK NH00

  • Dimensions : 27 x 20,2 x 21 mm
  • Productnumber: 07673001

For AL/CU conductor 1x (10-70), Alu conductor see technical annex, set...

 

Prism terminal for the connection of aluminium and copper conductors to NH-switchgear in GTi...

 

Terminal screws KSR NH 00

  • Dimensions : 130 x 75 x 16 mm
  • Productnumber: 07675001

M8, Set=3 pieces

 

set of connection screws for NH-fuse-switch-disconnectors and NH-fuse-bases for connecting ring...

 

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist