#07673001 | Dimensions: 27 x 20,2 x 21 mm

Prism terminal

KPK NH00

Prism terminal for the connection of aluminium and copper conductors to NH-switchgear in GTi enclosures (GTS, GTT, GSS, GST)

read more

Description

Prism terminal for the connection of aluminium and copper conductors to NH-switchgear in GTi enclosures (GTS, GTT, GSS, GST)

For AL/CU conductor 1x (10-70), Alu conductor see technical annex, set = 3 pieces

Technical Data

electrical characteristics

Rated connecting capacity 70 mm²
Rated current 160 A
Number of poles 1
shockproof No
Connection 1: Connection type Screws
Connection 1: Strip length 17 mm
Connection 1: Clamping points per pole 1
Connection 1: Suitable for Cu conductors 1
Connection 1: Suitable for Al conductors 1
Connection 1: Connectable conductor cross-section, single-wire (min) 10 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 50 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 10 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 70 mm²

Dimensions

Width 27 mm
Length 20.2 mm
Height 21 mm
Weight 0.1124 kg

mechanical properties

Connection 1: Tightening moment 2.6 Nm

Sales Information

EAN 4013902566815
ETIM Class EC002498
Custom tariff number 85369010
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902566822
Width 0.197 m
Weight 2.241 kg
Height 0.097 m
Quantity 10 pieces
Depth 0.14 m

Pallet

EAN / GTIN 4013902566839
Width 0.8 m
Weight 1345 kg
Height 1.891 m
Quantity 5940 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902566815
Width 0.027 m
Weight 0.1124 kg
Height 0.021 m
Quantity 1 pieces
Depth 0.021 m

Downloads

Planningdata

Tender text

Similar products

Prism terminalKPK NH 1
Prism terminal - KPK NH 1

Prism terminal

KPK NH 1

Productnumber 07673101

For AL/CU conductor 1x (10-150), Alu conductor see technical annex,...

Prism terminal for the connection of aluminium and copper conductors to NH-switchgear in GTi...

Prism terminalKPK NH 2
Prism terminal - KPK NH 2

Prism terminal

KPK NH 2

Productnumber 07673201

For AL/CU conductor 1x (120-240), Alu conductor see technical annex,...

Prism terminal for the connection of aluminium and copper conductors to NH-switchgear in GTi...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!