Description
Flange set with metric pre-embossing, 2 x flange connectors per flange
Flange kit consisting of flanges GFL 321, 2x 341 and 351
Flange set with metric pre-embossing, 2 x flange connectors per flange
Flange kit consisting of flanges GFL 321, 2x 341 and 351
| Type of protection | IP65 |
|---|---|
| UL Type Rating | 3R |
| Weight | 0.67 kg |
|---|
| UV-resistant | yes |
|---|
| Installation location | protected outdoor areas |
|---|
| EAN | 4013902858910 |
|---|---|
| ETIM Class | EC000211 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902858910 |
|---|---|
| Width | 0.276 m |
| Weight | 0.67 kg |
| Height | 0.09 m |
| Quantity | 1 pieces |
| Depth | 0.14 m |
| EAN / GTIN | 4013902324217 |
|---|---|
| Width | 0.335 m |
| Weight | 3.087 kg |
| Height | 0.27 m |
| Quantity | 4 pieces |
| Depth | 0.335 m |
| EAN / GTIN | 4013902324224 |
|---|---|
| Width | 0.8 m |
| Weight | 208 kg |
| Height | 1.74 m |
| Quantity | 240 pieces |
| Depth | 1.2 m |
Tender text
(07251201.TXT 417 B)
Log in to download tender texts.
Flange set
GFS 11-m
Productnumber 07251101
Flange kit consisting of flanges GFL 211, 221, 341 and 351
Flange set with metric pre-embossing, 2 x flange connectors per flange
Flange set
GFS 13-m
Productnumber 07251301
Flange kit consisting of flanges GFL 341, 351, 411 and 421
Flange set with metric pre-embossing, 2 x flange connectors per flange
Flange set
GFS 14-m
Productnumber 07251401
Flange kit consisting of flanges GFL 321, 2x 331, 341, 351 and 361
Flange set with metric pre-embossing, 2 x flange connectors per flange
Flange set
GFS 15-m
Productnumber 07251501
Flange kit consisting of flanges GFL 321, 331, 341, 351, 411 and 421
Flange set with metric pre-embossing, 2 x flange connectors per flange
Flange set
GFS 16-m
Productnumber 07251601
Flange kit consisting of flanges 4x GFL 321 and 4x GFL 30
Flange set with metric pre-embossing, 2 x flange connectors per flange