Kabelverschraubung KVR M50-MGM/sw (22705001) Spelsberg – general accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Cable gland

KVR M50-MGM/sw

Productnumber: 22705001 | Dimensions: 60 x 60 x 63 mm

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black

Sealing range 21 - 34,5 mm, Thread length 13 mm

electrical characteristics

Type of protection IP68

Colours

Accessory colour deep black

Dimensions

Width 60 mm
Length 60 mm
Height 63 mm
Nominal size M50

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 850 °C
Industry quality yes

mechanical properties

for sealing range min 27 mm
for sealing range max 34.5 mm

Ambient conditions

Installation location unprotected outdoor areas

Material

Accessory material Polyamide

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (94 KB)
Dimensional drawing jpg (919 KB)

Certificate

CE Declaration DE/EN/PL pdf (316 KB)
UKCA Declaration EN pdf (49 KB)
CE Declaration DE/EN/FR pdf (312 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Cable gland KVR M20-MGM/sw

  • Dimensions : 26,5 x 26,5 x 36 mm
  • Productnumber: 22702001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black

 

Cable gland KVR M20-GDB/MGM/sw

  • Dimensions : 30 x 30 x 37 mm
  • Productnumber: 22702101

Sealing range 7 - 14 mm, Thread length 9 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black

 

Cable gland KVR M25-MGM/sw

  • Dimensions : 31,5 x 31,5 x 44 mm
  • Productnumber: 22702501

Sealing range 9 - 16 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black

 

Cable gland KVR M32-MGM/sw

  • Dimensions : 40 x 40 x 50 mm
  • Productnumber: 22703201

Sealing range 11 - 21 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black

 

Cable gland KVR M40-MGM/sw

  • Dimensions : 50 x 50 x 54 mm
  • Productnumber: 22704001

Sealing range 16 - 28 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black

 

new Cable gland - KVR M16-MGM/sw

Cable gland KVR M16-MGM/sw

  • Dimensions : 22 x 22 x 31 mm
  • Productnumber: 22701601

Sealing range 4 - 10 mm, Thread length 8 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist