#22703201 | Dimensions: 40 x 40 x 50 mm

Cable gland

KVR M32-MGM/sw

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69 in conjunction with GEOS series empty enclosures and cabinets and Abox Pro series connection boxes)

... read more

Description

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69 in conjunction with GEOS series empty enclosures and cabinets and Abox Pro series connection boxes)

Sealing range 11 - 21 mm, Thread length 11 mm

Technical Data

electrical characteristics

Type of protection IP68IP69

Colours

Accessory colour deep black

Dimensions

Width 40 mm
Length 40 mm
Height 50 mm
Nominal size M32
Weight 0.0308 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

for sealing range min 11 mm
for sealing range max 21 mm
Torque 8 Nm

Ambient conditions

Installation location unprotected outdoor areas

Sales Information

EAN 4013902932580
ETIM Class EC000441
Custom tariff number 39269097
Minimum order quantity 10

Material

Accessory material Polyamide

Certificates

Test mark DNV (Class: Ships and Offshore Installations)

Logistic data

Inner packaging

EAN / GTIN 4013902353705
Width 0.115 m
Weight 0.308 kg
Height 0.165 m
Quantity 10 pieces
Depth 0.083 m

Outer packaging

EAN / GTIN 4013902335558
Width 0.357 m
Weight 2.063 kg
Height 0.127 m
Quantity 60 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902335565
Width 0.8 m
Weight 240.804 kg
Height 1.67 m
Quantity 6480 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902932580
Width 0.04 m
Weight 0.0308 kg
Height 0.05 m
Quantity 1 pieces
Depth 0.04 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Cable glandKVR M20-MGM/sw
Cable gland - KVR M20-MGM/sw

Cable gland

KVR M20-MGM/sw

Productnumber 22702001

Sealing range 6 - 12 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69...

Cable glandKVR M20-GDB/MGM/sw
Cable gland - KVR M20-GDB/MGM/sw

Cable gland

KVR M20-GDB/MGM/sw

Productnumber 22702101

Sealing range 7 - 14 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69...

Cable glandKVR M25-MGM/sw
Cable gland - KVR M25-MGM/sw

Cable gland

KVR M25-MGM/sw

Productnumber 22702501

Sealing range 9 - 16 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69...

Cable glandKVR M40-MGM/sw
Cable gland - KVR M40-MGM/sw

Cable gland

KVR M40-MGM/sw

Productnumber 22704001

Sealing range 16 - 28 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69...

Cable glandKVR M50-MGM/sw
Cable gland - KVR M50-MGM/sw

Cable gland

KVR M50-MGM/sw

Productnumber 22705001

Sealing range 21 - 34,5 mm, Thread length 13 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69...

Cable glandKVR M16-MGM/sw
Cable gland - KVR M16-MGM/sw

Cable gland

KVR M16-MGM/sw

Productnumber 22701601

Sealing range 4 - 10 mm, Thread length 8 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist