#22702101 | Dimensions: 30 x 30 x 37 mm

Cable gland

KVR M20-GDB/MGM/sw

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69 in conjunction with GEOS series empty enclosures and cabinets and Abox Pro series connection boxes)

... read more

Description

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69 in conjunction with GEOS series empty enclosures and cabinets and Abox Pro series connection boxes)

Sealing range 7 - 14 mm, Thread length 9 mm

Technical Data

electrical characteristics

Type of protection IP68IP69

Colours

Accessory colour deep black

Dimensions

Width 30 mm
Length 30 mm
Height 37 mm
Nominal size M20
Weight 0.0144 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

for sealing range min 7 mm
for sealing range max 14 mm
Torque 5 Nm

Ambient conditions

Installation location unprotected outdoor areas

Sales Information

EAN 4013902932566
ETIM Class EC000441
Custom tariff number 39269097
Minimum order quantity 30

Material

Accessory material Polyamide

Certificates

Test mark DNV (Class: Ships and Offshore Installations)

Logistic data

Inner packaging

EAN / GTIN 4013902356669
Width 0.115 m
Weight 0.432 kg
Height 0.165 m
Quantity 30 pieces
Depth 0.083 m

Outer packaging

EAN / GTIN 4013902335510
Width 0.357 m
Weight 2.807 kg
Height 0.127 m
Quantity 180 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902335527
Width 0.8 m
Weight 321.156 kg
Height 1.67 m
Quantity 19440 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902932566
Width 0.03 m
Weight 0.0144 kg
Height 0.037 m
Quantity 1 pieces
Depth 0.03 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Cable glandKVR M20-MGM/sw
Cable gland - KVR M20-MGM/sw

Cable gland

KVR M20-MGM/sw

Productnumber 22702001

Sealing range 6 - 12 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69...

Cable glandKVR M25-MGM/sw
Cable gland - KVR M25-MGM/sw

Cable gland

KVR M25-MGM/sw

Productnumber 22702501

Sealing range 9 - 16 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69...

Cable glandKVR M32-MGM/sw
Cable gland - KVR M32-MGM/sw

Cable gland

KVR M32-MGM/sw

Productnumber 22703201

Sealing range 11 - 21 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69...

Cable glandKVR M40-MGM/sw
Cable gland - KVR M40-MGM/sw

Cable gland

KVR M40-MGM/sw

Productnumber 22704001

Sealing range 16 - 28 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69...

Cable glandKVR M50-MGM/sw
Cable gland - KVR M50-MGM/sw

Cable gland

KVR M50-MGM/sw

Productnumber 22705001

Sealing range 21 - 34,5 mm, Thread length 13 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69...

Cable glandKVR M16-MGM/sw
Cable gland - KVR M16-MGM/sw

Cable gland

KVR M16-MGM/sw

Productnumber 22701601

Sealing range 4 - 10 mm, Thread length 8 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist