GST-Reitertrenner NH-RT 1 (07960101) Busbar housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

GST bus-mounting isolator

NH-RT 1

Productnumber: 07960101

NH fuse switch disconnector, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

Construction size NH 1, 250 A, Universal output

electrical characteristics

Rated operating voltage AC - V
Type of protection not specified
Rated current 250 A

Material characteristics

UV-resistant yes
Halogen free yes
Industry quality yes

Download Data Sheet

Download Data Sheet

Tender text

Similar products

GST bus-mounting isolator NH-RT 00

  • Dimensions : 106 x 97 x 200 mm
  • Productnumber: 07960001

Construction size NH 00, 160 A, Universal output

 

NH fuse switch disconnector, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

 

This article is archived!

GST bus-mounting isolator NH-RT 2

  • Productnumber: 07960201

Construction size NH 2, 400 A, Universal output

 

NH fuse switch disconnector, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist