Description
NH fuse switch disconnector, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm
Construction size NH 00, 160 A, Universal output
NH fuse switch disconnector, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm
Construction size NH 00, 160 A, Universal output
| Rated operating voltage AC | - V |
|---|---|
| Type of protection | not specified |
| Rated current | 160 A |
| Width | 106 mm |
|---|---|
| Length | 97 mm |
| Height | 200 mm |
| Weight | 1.179 kg |
| UV-resistant | yes |
|---|---|
| Halogen free | yes |
| EAN | 4013902859153 |
|---|---|
| ETIM Class | EC001040 |
| Custom tariff number | 85361090 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902859153 |
|---|---|
| Width | 0.106 m |
| Weight | 1.179 kg |
| Height | 0.2 m |
| Quantity | 1 pieces |
| Depth | 0.097 m |
Tender text
(07960001.TXT 443 B)
Log in to download tender texts.
GST bus-mounting isolator
NH-RT 1
Productnumber 07960101
Construction size NH 1, 250 A, Universal output
NH fuse switch disconnector, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm
GST bus-mounting isolator
NH-RT 2
Productnumber 07960201
Construction size NH 2, 400 A, Universal output
NH fuse switch disconnector, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm