Description
NH fuse switch disconnector, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm
Construction size NH 2, 400 A, Universal output
NH fuse switch disconnector, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm
Construction size NH 2, 400 A, Universal output
| Rated operating voltage AC | - V |
|---|---|
| Type of protection | not specified |
| Rated current | 400 A |
| Weight | 5.244 kg |
|---|
| UV-resistant | yes |
|---|---|
| Halogen free | yes |
| ETIM Class | EC001040 |
|---|---|
| Custom tariff number | 85361090 |
Tender text
(07960201.TXT 424 B)
Log in to download tender texts.
GST bus-mounting isolator
NH-RT 00
Productnumber 07960001
Construction size NH 00, 160 A, Universal output
NH fuse switch disconnector, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm
GST bus-mounting isolator
NH-RT 1
Productnumber 07960101
Construction size NH 1, 250 A, Universal output
NH fuse switch disconnector, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm