Rohrstutzen RST M16 (28841601) Spelsberg – general accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Conduit connector

RST M16

Productnumber: 28841601 | Dimensions: 25 x 22 x 38 mm

Pipe socket to take smooth pipes, with locknut, polystyrene, grey

for conduits with an external diameter of 16 mm

electrical characteristics

Type of protection IP54

Colours

Accessory colour light grey

Dimensions

Width 25 mm
Length 22 mm
Height 38 mm

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

Ambient conditions

Installation location Indoors

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (17 KB)
Dimensional drawing jpg (642 KB)

Certificate

CE Declaration DE/EN/FR pdf (62 KB)
CE Declaration DE/EN/PL pdf (138 KB)
CE Declaration DE/EN/PL pdf (74 KB)
UKCA Declaration EN pdf (167 KB)
CE Declaration DE/EN/FR pdf (137 KB)

Tender text

Similar products

Conduit connector RST M20

  • Dimensions : 29 x 26 x 38 mm
  • Productnumber: 28842001

for conduits with an external diameter of 20 mm

 

Pipe socket to take smooth pipes, with locknut, polystyrene, grey

 

This article is archived!

Conduit connector RST M20-16

  • Productnumber: 28842101

for conduits with an external diameter of 16 mm

 

Pipe socket to take smooth pipes, with locknut, polystyrene, grey

 

Conduit connector RST M20-19

  • Dimensions : 29 x 26 x 38 mm
  • Productnumber: 28842201

for conduits with an external diameter of 19 mm

 

Pipe socket to take smooth pipes, with locknut, polystyrene, grey

 

Conduit connector RST M25

  • Dimensions : 36 x 32 x 38 mm
  • Productnumber: 28842501

for conduits with an external diameter of 25 mm

 

Pipe socket to take smooth pipes, with locknut, polystyrene, grey

 

Conduit connector RST M32

  • Dimensions : 46 x 41 x 40 mm
  • Productnumber: 28843201

for conduits with an external diameter of 32 mm

 

Pipe socket to take smooth pipes, with locknut, polystyrene, grey

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist