Description
Pipe socket to take smooth pipes, with locknut, polystyrene, grey
for conduits with an external diameter of 32 mm
Pipe socket to take smooth pipes, with locknut, polystyrene, grey
for conduits with an external diameter of 32 mm
| Type of protection | IP54 |
|---|
| Accessory colour | light grey |
|---|
| Width | 46 mm |
|---|---|
| Length | 41 mm |
| Height | 40 mm |
| Weight | 0.016 kg |
| UV-resistant | no |
|---|---|
| Halogen free | yes |
| Flammability class according with UL94 | HB |
| Glow-wire flammability | 650 °C (EN 60695-2-11) |
| Installation location | Indoors |
|---|
| EAN | 4013902921508 |
|---|---|
| ETIM Class | EC000451 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 15 |
| EAN / GTIN | 4013902354429 |
|---|---|
| Width | 0.12 m |
| Weight | 0.24 kg |
| Height | 0.01 m |
| Quantity | 15 pieces |
| Depth | 0.17 m |
| EAN / GTIN | 4013902339365 |
|---|---|
| Width | 0.357 m |
| Weight | 1.655 kg |
| Height | 0.127 m |
| Quantity | 90 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902339372 |
|---|---|
| Width | 0.8 m |
| Weight | 196.74 kg |
| Height | 1.67 m |
| Quantity | 9720 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902921508 |
|---|---|
| Width | 0.046 m |
| Weight | 0.016 kg |
| Height | 0.04 m |
| Quantity | 1 pieces |
| Depth | 0.041 m |
Tender text
(28843201.TXT 439 B)
Log in to download tender texts.
Conduit connector
RST M16
Productnumber 28841601
for conduits with an external diameter of 16 mm
Pipe socket to take smooth pipes, with locknut, polystyrene, grey
Conduit connector
RST M20
Productnumber 28842001
for conduits with an external diameter of 20 mm
Pipe socket to take smooth pipes, with locknut, polystyrene, grey
Conduit connector
RST M20-16
Productnumber 28842101
for conduits with an external diameter of 16 mm
Pipe socket to take smooth pipes, with locknut, polystyrene, grey
Conduit connector
RST M20-19
Productnumber 28842201
for conduits with an external diameter of 19 mm
Pipe socket to take smooth pipes, with locknut, polystyrene, grey
Conduit connector
RST M25
Productnumber 28842501
for conduits with an external diameter of 25 mm
Pipe socket to take smooth pipes, with locknut, polystyrene, grey