Description
Pipe socket to take smooth pipes, with locknut, polystyrene, grey
for conduits with an external diameter of 20 mm
Pipe socket to take smooth pipes, with locknut, polystyrene, grey
for conduits with an external diameter of 20 mm
| Type of protection | IP54 |
|---|
| Accessory colour | light grey |
|---|
| Width | 29 mm |
|---|---|
| Length | 26 mm |
| Height | 38 mm |
| Weight | 0.0071 kg |
| UV-resistant | no |
|---|---|
| Halogen free | yes |
| Flammability class according with UL94 | HB |
| Glow-wire flammability | 650 °C (EN 60695-2-11) |
| Installation location | Indoors |
|---|
| EAN | 4013902921485 |
|---|---|
| ETIM Class | EC000451 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 30 |
| EAN / GTIN | 4013902399239 |
|---|---|
| Width | 0.12 m |
| Weight | 0.213 kg |
| Height | 0.01 m |
| Quantity | 30 pieces |
| Depth | 0.17 m |
| EAN / GTIN | 4013902339303 |
|---|---|
| Width | 0.357 m |
| Weight | 1.493 kg |
| Height | 0.127 m |
| Quantity | 180 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902339310 |
|---|---|
| Width | 0.8 m |
| Weight | 179.244 kg |
| Height | 1.67 m |
| Quantity | 19440 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902921485 |
|---|---|
| Width | 0.029 m |
| Weight | 0.0071 kg |
| Height | 0.038 m |
| Quantity | 1 pieces |
| Depth | 0.026 m |
Tender text
(28842001.TXT 439 B)
Log in to download tender texts.
Conduit connector
RST M16
Productnumber 28841601
for conduits with an external diameter of 16 mm
Pipe socket to take smooth pipes, with locknut, polystyrene, grey
Conduit connector
RST M20-16
Productnumber 28842101
for conduits with an external diameter of 16 mm
Pipe socket to take smooth pipes, with locknut, polystyrene, grey
Conduit connector
RST M20-19
Productnumber 28842201
for conduits with an external diameter of 19 mm
Pipe socket to take smooth pipes, with locknut, polystyrene, grey
Conduit connector
RST M25
Productnumber 28842501
for conduits with an external diameter of 25 mm
Pipe socket to take smooth pipes, with locknut, polystyrene, grey
Conduit connector
RST M32
Productnumber 28843201
for conduits with an external diameter of 32 mm
Pipe socket to take smooth pipes, with locknut, polystyrene, grey