with Schuko-sockets: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Accessories

Weather protection cover - BCS WP1

Weather protection coverBCS WP1

  • Dimensions : 205 x 190 x 110 mm
  • Productnumber: 20003101

Weather protection roof, suitable for TG BCS, V2A, dimensions...

 

for mounting the TG BCS 3 e-bike charging station, Material: Stainless steel V2A, with M4 internal...

 

Earth spike - BCS WP2

Earth spikeBCS WP2

  • Dimensions : 30 x 30 x 1447 mm
  • Productnumber: 20003201

Ground spike, suitable for weather-proof cover TG BCS WP1, material...

 

for concreting in, Material: Stainless steel V2A, with 2 x M5 thread, incl. end cap and screws for...

 

This article is archived!
Special Bit - Bit TX20-89

Special BitBit TX20-89

  • Dimensions : 7 x 115 x 7 mm
  • Productnumber: 20003301

 

for actuating the special cover screws

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist