Abox XT

Underground and floodplains

IP 68 - with screwless terminals

Junction box - Abox Pro XT SLK-2,5²

Junction boxAbox Pro XT SLK-2,5²

  • Dimensions : 92 x 92 x 60 mm
  • Productnumber: 40246001

grey, In=24 A, with 3 floor-fixed, screwless 3-wire terminal blocks,...

 

Junction box, protection class IP68, nominal cross-section 2.5 mm², Ui=450 V AC, certified by VDE...

 

Junction box - Abox Pro XT SLK-4²

Junction boxAbox Pro XT SLK-4²

  • Dimensions : 102 x 102 x 70 mm
  • Productnumber: 40446001

grey, In=32 A, with 5 floor-fixed, screwless 3-wire terminal blocks,...

 

Junction box, protection class IP68, nominal cross-section 4 mm², Ui=450 V AC, certified by VDE (DIN...

 

Junction box - Abox Pro XT SL-4²

Junction boxAbox Pro XT SL-4²

  • Dimensions : 127 x 127 x 75 mm
  • Productnumber: 40546001

grey, In=32 A, with 5 raised, screwless 3-wire terminal blocks, Wago...

 

Junction box, protection class IP68, nominal cross-section 4 mm², Ui=450 V AC, certified by VDE (DIN...

 

Junction box - Abox Pro XT SL-6²

Junction boxAbox Pro XT SL-6²

  • Dimensions : 152 x 152 x 85 mm
  • Productnumber: 40646001

grey, In=41 A, with 5 raised, screwless 3-wire terminal blocks, type...

 

Junction box, protection class IP68, nominal cross-section 6 mm², Ui=450 V AC, certified by VDE (DIN...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!