Abox XT

Underground and floodplains

#40246001 | Dimensions: 92 x 92 x 60 mm

Junction box

Abox Pro XT SLK-2,5²

Junction box, protection class IP68, nominal cross-section 2.5 mm², Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22) & DIN VDE V 0606-22-100), knockouts, M16/M20, (1 rear, 7...

read more

Description

Junction box, protection class IP68, nominal cross-section 2.5 mm², Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22) & DIN VDE V 0606-22-100), knockouts, M16/M20, (1 rear, 7 side), internal fixing points, with screwless terminals and clamp holder for encapsulation, for assembly in flooded areas and in the ground without traffic loads, for installation in industrial environments and unprotected outdoor areas

grey, In=24 A, with 3 floor-fixed, screwless 3-wire terminal blocks, Wago 221-413 - 2.5 mm², clampable cross-sections per pole: 3 x 0.2 to 2.5 mm² rigid Cu and 3 x 0.14 to 2.5 mm² flexible Cu

Accessories supplied:
4 double membrane seals IP66 M20 sealing range 7 - 13 mm, 2 sealing plugs M20, 1 attachment bush M20, cover retainer, 1 cast resin bag GHB Pro 1 with filling funnel and disposable gloves

Technical Data

electrical characteristics

Rated insulation voltage AC 450 V
Rated insulation voltage DC 450 V
Min. conductor cross section 0,2 mm²
Max. conductor cross section 2,5 mm²
Protection class II
Type of protection IP68
Rated current 24 A
Terminal type screwless
Number of poles 5

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 92 mm
Length 92 mm
Height 60 mm
Inner length 78 mm
Inner width 78 mm
Inner height 40 mm
Weight 0.514 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Impact strength IK09
Sealable yes
Cover screw torque 1.5 Nm
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location unprotected outdoor areas

Sales Information

EAN 4013902662500
ETIM Class EC002600
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel 1.4567 (V2A)

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22) & DIN VDE V 0606-22-100)

Logistic data

Outer packaging

EAN / GTIN 4013902662500
Width 0.307 m
Weight 0.6844 kg
Height 0.112 m
Quantity 1 pieces
Depth 0.225 m

Pallet

EAN / GTIN 4013902662517
Width 0.8 m
Weight 95.9152 kg
Height 1.158 m
Quantity 108 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Product videos

Accessories

Cast-resin bagGHB Pro 1
Cast-resin bag - GHB Pro 1

Cast-resin bag

GHB Pro 1

Productnumber 49252101

for Abox Pro XT-2.5² and Abox Pro XT SLK-2.5², content 250 ml

Cast resin bag for Abox Pro XT and Abox Pro XT SL(K), non-labelled with funnel and disposable...

Double-membrane sealsDMS M16
Double-membrane seals - DMS M16

Double-membrane seals

DMS M16

Productnumber 26041601

Sealing range 5 - 9 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M20
Double-membrane seals - DMS M20

Double-membrane seals

DMS M20

Productnumber 26042001

Sealing range 7 - 13 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Cable glandKVR M16-MGM
Cable gland - KVR M16-MGM

Cable gland

KVR M16-MGM

Productnumber 22741601

Sealing range 4 - 10 mm, Thread length 8 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M20-GDB/MGM
Cable gland - KVR M20-GDB/MGM

Cable gland

KVR M20-GDB/MGM

Productnumber 22742101

Sealing range 7 - 14 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M20-MGM
Cable gland - KVR M20-MGM

Cable gland

KVR M20-MGM

Productnumber 22742001

Sealing range 6 - 12 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist