Polar

Wallbox - Spelsberg Wallbox Smart Pro Polar 5m

WallboxSpelsberg Wallbox Smart Pro Polar 5m

  • Dimensions : 293 x 293 x 110 mm
  • Productnumber: 59143501

Polar, 5m charging cable with Type 2 connector

 

Wallbox - ideal for smart charging of private e-vehicles, charging power up to 11 kW...

 

Wallbox - Spelsberg Wallbox Smart Pro Polar 7m

WallboxSpelsberg Wallbox Smart Pro Polar 7m

  • Dimensions : 293 x 293 x 110 mm
  • Productnumber: 59143701

Polar, 7m charging cable with Type 2 connector

 

Wallbox - ideal for smart charging of private e-vehicles, charging power up to 11 kW...

 

newWallbox - Wallbox Polar DLM Bundle

WallboxWallbox Polar DLM Bundle

  • Dimensions : 293 x 293 x 110 mm
  • Productnumber: 59181601

Polar, 7m charging cable with Type 2 coupling, SIEMENS 7KM2200 Modbus...

 

Wallbox bundle - ready-to-mount complete package consisting of Spelsberg Wallbox Smart Pro 7m,...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist