Graphite

Wallbox - Spelsberg Wallbox Smart Pro Graphite 5m

WallboxSpelsberg Wallbox Smart Pro Graphite 5m

  • Dimensions : 293 x 293 x 110 mm
  • Productnumber: 59153501

Graphite, 5m charging cable with Type 2 connector

 

Wallbox - ideal for smart charging of private e-vehicles, charging power up to 11 kW...

 

Wallbox - Spelsberg Wallbox Smart Pro Graphite 7m

WallboxSpelsberg Wallbox Smart Pro Graphite 7m

  • Dimensions : 293 x 293 x 110 mm
  • Productnumber: 59153701

Graphite, 7m charging cable with Type 2 connector

 

Wallbox - ideal for smart charging of private e-vehicles, charging power up to 11 kW...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist